Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 01112 Image

Range: Prisma P

Spare parts

01112

Schneider Electric 01112 Image
Range: Prisma P

Spare parts

01112

Lifting ring plug for roof - Prisma P - IP30

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Lifting kit
    accessory / separate part category
    Spare part
    range compatibility
    Prisma P
    provided equipment
    4 lifting rings plugs
    6 IP30 roof and rear panel fixing systems
    1 1/4 turn spacer
    Complementary
    product compatibility
    IP30 enclosure
    installation description
    Cubicle
    quantity per set
    Set of 1
    height
    25 mm
    width
    43 mm
    depth
    10 mm
    product weight
    0.129 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.