Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 01110 Image

Range: Prisma P

Spare parts

01110

Schneider Electric 01110 Image
Range: Prisma P

Spare parts

01110

plain wicket door, W = 150 mm - Prisma P - spare part

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Wicket plain door
    accessory / separate part category
    Spare part
    Complementary
    installation description
    Cubicle
    height
    2000 mm
    width
    150 mm
    depth
    35 mm
    product weight
    5.76 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    Plain wicket door, W = 150 mm
    Date 12/1/15
    Size 102.5 KB
    Date 12/1/15
    Size 3.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.