Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 01108 Image
Discontinued

Range: Prisma P

Legacy

01108

Schneider Electric 01108 Image
Discontinued
Range: Prisma P

Legacy

01108

Prisma - P system - fixing frame for D = 400 or 600 mm framework

Show more characteristics >
01108  has not been replaced. Please contact your customer care center for more information.

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Fixing frame
    accessory / separate part category
    Fixing accessory
    Spare part
    product compatibility
    Framework of 400 mm depth
    Framework of 600 mm depth
    Complementary
    installation description
    Cubicle
    provided equipment
    Screws
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.