Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 01054 Image

Range: Prisma G

Spare parts

01054

Schneider Electric 01054 Image
Range: Prisma G

Spare parts

01054

plinth front face for Prisma G - IP30 - width 850 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Plinth
    accessory / separate part category
    Enclosure accessory
    Spare part
    range compatibility
    Prisma G
    provided equipment
    Plinth
    Self-threading screw
    Complementary
    product compatibility
    IP43 enclosure
    IP31 enclosure
    IP30 enclosure
    installation description
    Floor-standing enclosure 850 mm
    quantity per set
    Set of 1
    height
    150 mm
    length
    850 mm
    width
    850 mm
    product weight
    2.5 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White : RAL 9001
    Environment
    IP degree of protection
    IP30
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.