Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 01050 Image

    Range: Prisma G

    Spare parts

    01050

    Schneider Electric 01050 Image
    Range: Prisma G

    Spare parts

    01050

    Left and right drilled base brackets - Prisma G - IP30

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product or component type
      Bracket
      accessory / separate part category
      Spare part
      range compatibility
      Prisma G
      provided equipment
      1 right drilled base bracket
      4 self-threading screws
      1 left drilled base bracket
      Complementary
      product compatibility
      IP43 enclosure
      IP31 enclosure
      IP30 enclosure
      enclosure/cubicle description
      Floor-standing enclosure
      Floor-standing duct
      quantity per set
      Set of 1
      height
      150 mm
      product weight
      1.16 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White : RAL 9001
      Environment
      IP degree of protection
      IP30
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/18/18
      Size 73.3 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.