Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 01018 Image

Range: Prisma G

Spare parts

01018

Schneider Electric 01018 Image
Range: Prisma G

Spare parts

01018

enclosure accessories - Prisma G IP30 - spare part

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Accessory
    accessory / separate part category
    Spare part
    product compatibility
    IP43 enclosure
    IP31 enclosure
    IP30 enclosure
    provided equipment
    1 earthing braid plug
    4 kit pillars + pillar heads
    4 spacers
    2 A-angle parts
    2 B-angle parts
    4 base blanking plugs
    2 association fasteners
    4 nuts HX grooved
    Complementary
    installation description
    Floor-standing enclosure
    Wall-mounted enclosure
    height
    80 mm
    depth
    60 mm
    product weight
    0.76 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.