Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 01017 Image

Range: Prisma G

Spare parts

01017

Schneider Electric 01017 Image
Range: Prisma G

Spare parts

01017

plain upper/low plate W590 Prisma G IP30

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    IP degree of protection
    IP30
    product or component type
    Plain plate
    accessory / separate part category
    Cabling accessory
    Spare part
    Complementary
    type of gland plate
    Plain
    mounting location
    Top or bottom of the enclosure
    installation description
    Wall-mounted enclosure - width 600 mm
    material
    Steel
    quantity per set
    Set of 1
    height
    30 mm
    width
    590 mm
    depth
    193 mm
    product weight
    1.26 kg
    surface finish
    Matt
    Smooth
    colour
    White RAL 9001
    Environment
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.