Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 01009 Image

Range: Prisma G

Spare parts

01009

Schneider Electric 01009 Image
Range: Prisma G

Spare parts

01009

set of 5 mimic diagram - black - earth symbols - Prisma G and P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Label for mimic diagrams
    accessory / separate part category
    Marking accessory
    range compatibility
    Prisma P
    Prisma G
    Complementary
    mounting mode
    Adhesive
    marking
    Earth symbol
    type of marking
    Symbolic
    colour of marking
    Black
    quantity per set
    Set of 10
    height
    15 mm
    width
    20 mm
    depth
    2 mm
    product weight
    0.01 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/18/18
    Size 73.3 MB
    Catalogue Prisma P 2014-15
    Date 7/18/18
    Size 85.6 MB
    Date 7/18/18
    Size 103.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.