Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 01007 Image

    Range: Prisma G

    Spare parts

    01007

    Schneider Electric 01007 Image
    Range: Prisma G

    Spare parts

    01007

    set of 10 mimic diagram - black - incoming arrows - Prisma G and P

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Prisma Plus System G
      Prisma Plus System P
      range
      Prisma
      product or component type
      Label for mimic diagrams
      accessory / separate part category
      Marking accessory
      range compatibility
      Prisma P
      Prisma G
      Complementary
      mounting mode
      Adhesive
      enclosure/cubicle description
      Cubicle
      Floor-standing enclosure
      Wall-mounted enclosure
      marking
      Incoming arrows
      type of marking
      Symbolic
      colour of marking
      Black
      quantity per set
      Set of 10
      height
      15 mm
      width
      20 mm
      depth
      2 mm
      product weight
      0.01 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1018  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Date 5/7/18
      Size 122.5 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.