Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 01005 Image

    Range: Prisma G

    Spare parts

    01005

    Schneider Electric 01005 Image
    Range: Prisma G

    Spare parts

    01005

    set of 10 mimic diagram - 900 mm lines - black - Prisma G and P

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Prisma
      product or component type
      Label for mimic diagrams
      accessory / separate part category
      Marking accessory
      range compatibility
      Prisma P
      Prisma G
      Complementary
      mounting mode
      Adhesive
      enclosure/cubicle description
      Cubicle
      Floor-standing enclosure
      Wall-mounted enclosure
      marking
      Line
      type of marking
      Symbolic
      colour of marking
      Black
      quantity per set
      Set of 10
      height
      7 mm
      width
      900 mm
      depth
      2 mm
      product weight
      0.01 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1018  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 94.6 MB
      Date 5/31/18
      Size 73.3 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.