Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

ComPact NS NA

Switch disconnectors from 630 to 3200 A

Part of Pact Series

The ComPact NS NA switch disconnector provides high performance in a convenient size. It is suitable both as an incomer or as a feeder for manual or remote electrical installation operation.

ComPact NS NA
      • 4 products available

        • Best price
          Schneider Electric 33722 Image

          33722

          chassis for drawout NT / NS630b..1250 - 3 poles - 1250 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33723 Image

          33723

          chassis for drawout NT / NS1600 - 3 poles - 1600 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33725 Image

          33725

          chassis for drawout NT / NS630b..1250 - 4 poles - 1250 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33726 Image

          33726

          chassis for drawout NT / NS1600 - 4 poles - 1600 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /