Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

ComPact NS NA

Switch disconnectors from 630 to 3200 A

Part of Pact Series

The ComPact NS NA switch disconnector provides high performance in a convenient size. It is suitable both as an incomer or as a feeder for manual or remote electrical installation operation.

ComPact NS NA
      • 68 products available

        • Best price
          Schneider Electric 33420 Image

          33420

          basic switch disconnector, Compact NS630b NA, fixed, manually operated, 630 A, 690 VAC 50/60 Hz, 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33421 Image

          33421

          molded case switch-disconnector Compact NS630b NA - 630 A - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33422 Image

          33422

          molded case switch-disconnector Compact NS800 NA - 800 A - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33423 Image

          33423

          molded case switch-disconnector Compact NS800 NA - 800 A - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33424 Image

          33424

          molded case switch-disconnector Compact NS1000 NA - 1000 A - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33425 Image

          33425

          molded case switch-disconnector Compact NS1000 NA - 1000 A - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33426 Image

          33426

          molded case switch-disconnector Compact NS1250 NA - 1250 A - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33427 Image

          33427

          molded case switch-disconnector Compact NS1250 NA - 1250 A - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33428 Image

          33428

          molded case switch-disconnector Compact NS1600 NA - 1600 A - 3 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 33429 Image

          33429

          molded case switch-disconnector Compact NS1600 NA - 1600 A - 4 poles
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /