Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Compact NS80H MA

Compact NS80H MA molded case circuit breakers are pending obsolescence in 2018. It is replaced by TeSys GV4.

End-of-Sale Notice

Reductions in manufacturing capacity and component inventories will ramp down towards end of commercialization dates below. This page is designed to assist all customer using legacy Compact NS80H MA (and Compact NSE75) with the transition to TeSys GV4 motor circuit breakers. Refer to the timeline, tools and resources below to support you through the transition period.

Compact NS80H MA
      • 7 products available

        • Best price
          Schneider Electric 28100 Image

          28100

          CIRCUIT BREAKER IEC 80A NEH MAG TRIP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 28101 Image

          28101

          MINIATURE CIRCUIT BREAKER 50A NS80H
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 28102 Image

          28102

          CIRCUIT BREAKER IEC 25A NEH MAG TRIP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 28103 Image

          28103

          CIRCUIT BREAKER, IEC 12.5A NEH MAG TRIP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 28104 Image

          28104

          CIRCUIT BREAKER, IEC 6A NEH MAG TRIP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 28105 Image

          28105

          CIRCUIT BREAKER, IEC 2A NEH MAG TRIP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 28106 Image

          28106

          CIRCUIT BREAKER, IEC 1A NEH MAG TRIP
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /