Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

SM6-24

Modular Switchboard up to 24 kV

Part of Set Series

An Air-Insulated modular switchboard that guarantees hi-reliability for your underground secondary distribution, flexible and easy to install and operate.

SM6-24
      • 27 products available

        • Best price
          Schneider Electric F-SM6R-IM-A1 Image

          F-SM6R-IM-A1

          SM6-24 IM500 LBS SM6 Man 630A, use CIT manual cubicle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric F-SM6R-IM-A9 Image

          F-SM6R-IM-A9

          SM6-24 IM500 LBS SM6 Mot 630A, Motorize 220VAC,use CI1 motorize cubicle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric F-SM6R-QM-A1 Image

          F-SM6R-QM-A1

          SM6-24 QM500 LBS Man630A,CI1,op. coil220Vac,T. Fuse, F. Holder DIN cubicle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric F-SM6R-QM-A2 Image

          F-SM6R-QM-A2

          SM6-24 QM500 LBS Mot630A,CI2,motorised220Vac,T. Fuse,Fuse HolderDIN cubicle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SM6SW24I2CHI30601 Image

          SM6SW24I2CHI30601

          IM375 IAC12,5kA1sAFL 24kV 630A 20kA CI1 manual 9-17.9KV switch network cubicle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SM6SW24I2CHI30602 Image

          SM6SW24I2CHI30602

          IM375 IAC12,5kA1sAFL 24kV 630A 20kA CI2 manual 18-24KV switch network cubicle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SM6SW24I2CHI30603 Image

          SM6SW24I2CHI30603

          IM375 IAC12,5kA1sAFL 24kV 630A 20kA CI2 moto 18-24KV switch network cubicle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SM6FS24I2CHQ30601 Image

          SM6FS24I2CHQ30601

          QM375 IAC12,5kA1sAFL 24kV 630A 20kA CI1 manual 9-17.9KV fuse switch cubicle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric SM6FS24I2CHQ30602 Image

          SM6FS24I2CHQ30602

          QM375 IAC12,5kA1sAFL 24kV630 20kA CI1 op.rel 230VAC 18-24KV fuse-switch cubicle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric F-SM6R-DM1A-A1 Image

          F-SM6R-DM1A-A1

          SM6-24 DM1A Manual 220Vac, CT class 0.5 ratio 10-20, T20, 1 CTB cubicle
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /