Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Current transformer T1

Current transformers from 40A to 6000A

Part of PowerLogic

CT current transformers for symmetrical DIN rail, on mounting plate, or on busbar

Current transformer T1
  Back   Current Transformers

Current transformer T1

      • 55 products available

        • Best price
          Schneider Electric METSECT5DB300 Image

          METSECT5DB300

          current transformer tropicalised 3000 5 double output for bars 38x127
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric METSECT5DC250 Image

          METSECT5DC250

          current transformer tropicalised 2500 5 double output for bars 52x127
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric METSECT5DC300 Image

          METSECT5DC300

          current transformer tropicalised 3000 5 double output for bars 52x127
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric METSECT5DC400 Image

          METSECT5DC400

          current transformer tropicalised 4000 5 double output for bars 52x127
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric METSECT5VV500 Image

          METSECT5VV500

          current transformer tropicalised 5000 5 for bars 55x165
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric METSECT5VV600 Image

          METSECT5VV600

          current transformer tropicalised 6000 5 for bars 55x165
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric METSECT5MA015 Image

          METSECT5MA015

          current transformer tropicalised DIN mount 150 5 cables d. 27 - bars 10x32 15x25
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric METSECT5MA020 Image

          METSECT5MA020

          current transformer tropicalised DIN mount 200 5 cables d. 27 - bars 10x32 15x25
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric METSECT5MA025 Image

          METSECT5MA025

          current transformer tropicalised DIN mount 250 5 cables d. 27 - bars 10x32 15x25
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric METSECT5MA030 Image

          METSECT5MA030

          current transformer tropicalised DIN mount 300 5 cables d. 27 - bars 10x32 15x25
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4