Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Easergy Sepam Series 80

Protection Relays for Custom Applications

16 types of digital curent or voltage protection for any distribution system, each one dedicated to a single application: Easergy Sepam S80, S81, S82, S84, T81, T82, T87, M81, M87, G88, B80, B83, C86. A ready to use Easergy Sepam includes: one base unit, two 20 pin connectors, one current, one current and one voltage connector, one memory cartridge, one application, one language, logipam firmware option, TCP/IP option, optional modules, comm. interfaces or core balance CT.

Autoreclose and Check Synchronism
  Back   Easergy Sepam Series 80

Easergy Sepam Series 80

      • 14 products available

        • Best price
          Schneider Electric 59715 Image

          59715

          I/O module MES120 - Sepam series 60, 80 - 14 inputs+ 6 outputs 24...250V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59716 Image

          59716

          I/O module MES120G - Sepam series 60, 80 - 14 inputs+ 6 outputs 220...250V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59722 Image

          59722

          I/O module MES120H - Sepam series 60, 80 - 14 inputs+ 6 outputs 110...125V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59641 Image

          59641

          8 temperature sensor module MET148-2 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59647 Image

          59647

          analog output module MSA141 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59712 Image

          59712

          synchro-check module MCS025 Sepam series 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59642 Image

          59642

          RS485 interface 2 wires ACE949-2 for Sepam 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59643 Image

          59643

          RS485 interface 4 wires ACE959 for Sepam 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59644 Image

          59644

          fiber optic interface ACE937 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59660 Image

          59660

          remote module connection cord CCA770 Sepam series 20,40,80 - L 0.6 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /