Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Sepam series 40

Protection Relays for Demanding Applications

13 types of digital current or voltage protection for demanding distribution systems, each one dedicated to a single application. Models available: Sepam S40, S41, S42, S50, S51, S52, S53, S54, T40, T42, T50, T52, M41, G40. Ready to use Sepam series 40 includes : One base unit, one 20 pin connector, one 6 pin connector, one current connector, one application, one operating language, one TCP/IP firmware option, optional modules, communication interface or core balance CT.

Sepam series 40
  Back   Sepam Series 40

Sepam series 40

      • 18 products available

        • Best price
          Schneider Electric 59604 Image

          59604

          base unit S10MD for Sepam series 40 - 24…250 V - with advanced UMI
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59600 Image

          59600

          base unit S10MX for Sepam series 40 - 24…250 V - with basic UMI
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59608 Image

          59608

          remote advanced UMI module DSM303 Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59660 Image

          59660

          remote module connection cord CCA770 Sepam series 20,40,80 - L 0.6 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59661 Image

          59661

          remote module connection cord CCA772 Sepam series 20,40,80 - L 2 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59662 Image

          59662

          remote module connection cord CCA774 Sepam series 20,40,80 - L 4 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59668 Image

          59668

          20 pins screw type connector CCA620 for Sepam series 20,40,60,80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59656 Image

          59656

          6 pins screw type connector CCA626 for Sepam series 40
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59669 Image

          59669

          20 pins ring lug connector CCA622 for Sepam series 20,40,60,80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59657 Image

          59657

          6 pins ring lug connector CCA627 for Sepam series 40
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /