Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Sepam series 40

Protection Relays for Demanding Applications

13 types of digital current or voltage protection for demanding distribution systems, each one dedicated to a single application. Models available: Sepam S40, S41, S42, S50, S51, S52, S53, S54, T40, T42, T50, T52, M41, G40. Ready to use Sepam series 40 includes : One base unit, one 20 pin connector, one 6 pin connector, one current connector, one application, one operating language, one TCP/IP firmware option, optional modules, communication interface or core balance CT.

Sepam series 40
  Back   Sepam Series 40

Sepam series 40

      • 12 products available

        • Best price
          Schneider Electric 59646 Image

          59646

          I/O module MES114 - Sepam series 20, 40 - 10 inputs+ 4 outputs 24...250V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59651 Image

          59651

          I/O module MES114E - Sepam series 20, 40 - 10 inputs+ 4 outputs 110...125V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59652 Image

          59652

          I/O module MES114F - Sepam series 20, 40 - 10 inputs+ 4 outputs 220...250V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59641 Image

          59641

          8 temperature sensor module MET148-2 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59647 Image

          59647

          analog output module MSA141 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59642 Image

          59642

          RS485 interface 2 wires ACE949-2 for Sepam 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59643 Image

          59643

          RS485 interface 4 wires ACE959 for Sepam 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59644 Image

          59644

          fiber optic interface ACE937 for Sepam series 20, 40, 60, 80
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59660 Image

          59660

          remote module connection cord CCA770 Sepam series 20,40,80 - L 0.6 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 59661 Image

          59661

          remote module connection cord CCA772 Sepam series 20,40,80 - L 2 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /