Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Analog AMP / VLT / iAMP / iVLT

Panel & DIN-rail mounted Ammeters and Voltmeters

Part of PowerLogic

PowerLogic and Acti 9 analog ammeters and voltmeters for basic panel instrumentation

Analog AMP / VLT / iAMP / iVLT
  Back   Basic Panel Metering

Analog AMP / VLT / iAMP / iVLT

      • 54 products available

        • Best price
          Schneider Electric 16003 Image

          16003

          analog ammeter AMP - 3 In without dial - 72 x 72 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16004 Image

          16004

          analog ammeter AMP - 1.3 In without dial - 72 x 72 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16005 Image

          16005

          analog voltmeter VLT - 72 x 72 mm - 0..500 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16006 Image

          16006

          analog ammeter scale - 0..30 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16007 Image

          16007

          analog ammeter scale - 0..75 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16008 Image

          16008

          analog ammeter scale - 0..200 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16009 Image

          16009

          analog ammeter scale - 0..50 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16010 Image

          16010

          analog ammeter scale - 0..100 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16011 Image

          16011

          analog ammeter scale - 0..200 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 16012 Image

          16012

          analog ammeter scale - 0..400 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /