Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Acti9 NG125

High performance Miniature Circuit Breakers up to 125 A

Part of 9 Series

Enhancing protection in industrial and tertiary buildings, the Din Rail Modular Circuit Breakers provide you with optional auxiliaries, a choice of breaking capacities and tripping curves and come fully certified by national official authorities.

Acti9 NG125
      • 5 products available

        • Best price
          Schneider Electric 19072 Image

          19072

          auxiliary contact - 1 OC + 1 SD - 6 A - 220..240 V - for NG125
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19060 Image

          19060

          voltage release - MXV - 110..240 V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19059 Image

          19059

          auxiliary contact - 1 SDV 1NC - for NG125 - 250 V - 0.1-1A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19058 Image

          19058

          auxiliary contact - 1 SDV 1NO - for NG125 - 250 V - 0.1-1A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 19071 Image

          19071

          auxiliary contact - 2 OC - 6 A - 220..240 V - for NG125
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /