Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Transferpact

Source-changeover system for circuit breakers and switch disconnectors up to 6300 A

Source-changeover system with both manual (MTSE) & automatic (ATSE) transfer switching equipment offered for circuit breakers (Class CB) and switch disconnectors (Class PC)

Transferpact
  Back   Back

Compact NSX100 to NSX630

      • 7 products available

        • Best price
          Schneider Electric LV429358 Image

          LV429358

          source change-over accessories - 3 poles - 100...250 A
        • Best price
          Schneider Electric LV429359 Image

          LV429359

          downstream coupling accessories for source changeover systems, 100 to 250 A, 4 poles
        • Best price
          Schneider Electric LV432619 Image

          LV432619

          source change-over accessories - 3 poles - 400..630 A
        • Best price
          Schneider Electric LV432620 Image

          LV432620

          downstream coupling accessories for source changeover systems, 320 to 630 A, 4 poles
        • Best price
          Schneider Electric LV429518 Image

          LV429518

          long terminal shield, Compact NSX 100/160/250, 4 poles
        • Best price
          Schneider Electric LV432594 Image

          LV432594

          short terminal shield > 500 V - 4 poles - Compact NSX400/630
        • Best price
          Schneider Electric LV432596 Image

          LV432596

          long terminal shield for spreaders - 52,5mm- 4 poles - Compact NSX400/630