Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Pratika

Industrial plugs and sockets IEC and dedicated enclosures

Fully compliant with IEC 60309 standard, Pratika industrial plugs and sockets expertly combine high performance with ease of installation and practicality. Ideal for locations requiring weatherproof equipment, Pratika industrial plugs provide installers with a simple and tool-free connection method.

Pratika
      • 15 products available

        • Best price
          Schneider Electric PKE32M7C4 Image

          PKE32M7C4

          PratiKa wander plug - straight - 32 A - 3P + E - 380...440 V AC - IP67
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PKX32M7C4 Image

          PKX32M7C4

          PratiKa wander plug - straight - 32 A - 3P + E - 380...440 V AC - IP67
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PKF32F7C4 Image

          PKF32F7C4

          PratiKa socket - for container - angled - 32 A - 3P+E - 400..440 V AC - IP 67
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PKF32G7C4 Image

          PKF32G7C4

          PratiKa socket - screw - straight - 32 A - 3P+E - 400..440 V AC - panel - IP67
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PKF32M7C4 Image

          PKF32M7C4

          PratKa wander socket - screw - 32 A - 3P+E - 400..440 V 50/60Hz - IP67
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PKY32F7C4 Image

          PKY32F7C4

          PratiKa socket for container - angled - 32 A - 3P+E - 400..440 V AC - IP 67
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PKY32G7C4 Image

          PKY32G7C4

          Pratika socket - straight - 32 A - 3P+E - 400..440 V 50/60Hz - panel - IP67
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PKY32M7C4 Image

          PKY32M7C4

          PratiKa wander socket for container - 32 A - 3P+E - 400..440 V AC - IP 67
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 81599 Image

          81599

          PratiKa plug - for container - 32 A - 3P+E - 400..440 V AC - IP 67
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 83899 Image

          83899

          PratiKa plug - for container - 32 A - 3P+E - 400..440 V AC - IP 67
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /