Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Altivar 32

Drives for complex machines

Part of Altivar

Drives for complex machines 0.18 to 15 kW

Altivar 32
      • 18 products available

        • Best price
          Schneider Electric VW3M2301 Image

          VW3M2301

          cask cover - motor kit IP67 for BMH070
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3M2302 Image

          VW3M2302

          cask cover - motor kit IP67 for BMH100
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3M2303 Image

          VW3M2303

          cask cover - motor kit IP67 for BMH140
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3M8215 Image

          VW3M8215

          M23 industrial connector for creating power cordsets - 1.5 or 2 mm² - set of 5
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3M5501R30 Image

          VW3M5501R30

          power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 3 m one end w M23 industrial con.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3M5501R50 Image

          VW3M5501R50

          power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 5 m one end w M23 industrial con.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3M5501R100 Image

          VW3M5501R100

          power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 10 m one end w M23 industrial con.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3M5501R150 Image

          VW3M5501R150

          power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 15 m one end w M23 industrial con.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3M5501R200 Image

          VW3M5501R200

          power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 20 m one end w M23 industrial con.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3M5501R250 Image

          VW3M5501R250

          power cordset 4x1,5mm² + 2x1mm² + 2x0,14mm² 25 m one end w M23 industrial con.
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /