Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Acti 9 iSW & SW

Switch disconnectors up to 125 A

Part of 9 Series

Our Acti 9 iSW DIN rail switches and DIN rail switch disconnectors have been designed with the efficient control of industrial and commercial buildings in mind. Fully consistent with the entire Acti 9 range and easy to use, they provide you enhanced protection and compliance.

Acti 9 iSW & SW
      • 7 products available

        • Best price
          Schneider Electric 04000 Image

          04000

          Linergy FM - distribution block - 80 A - W=24 modules 36 holes quick connect
        • Best price
          Schneider Electric 04008 Image

          04008

          Linergy FM 3P+N distribution block 63A - W =12 modules 20 holes quick connection
        • Best price
          Schneider Electric 04012 Image

          04012

          Linergy FM 2P distribution block - 200A - 24 modules 24 holes - quick connection
        • Best price
          Schneider Electric 04013 Image

          04013

          Linergy FM 3P distribution block- 200A - 24 modules 42 holes quick connection
        • Best price
          Schneider Electric 04014 Image

          04014

          Linergy FM 3P+N distribution block 200A - 24 modules 54 holes quick connection
        • Best price
          Schneider Electric 04018 Image

          04018

          Linergy FM 3P+N distribution block 160A - 12 modules - 27 holes quick connection
        • Best price
          Schneider Electric 04026 Image

          04026

          Linergy FM 3P+N distribution block 200A - 36 modules - 81 holes quick connection