Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Acti9 iC60

Miniature Circuit Breakers up to 63 A

Part of 9 Series

Giving you absolute peace of mind when it comes to circuit protection and continuity of service, the miniature circuit breakers are especially ideal if you are working within polluted environments and networks

Acti9 iC60
      • 7 products available

        • Best price
          Schneider Electric 04000 Image

          04000

          Linergy FM - distribution block - 80 A - W=24 modules 36 holes quick connect
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04008 Image

          04008

          Linergy FM 3P+N distribution block 63A - W =12 modules 20 holes quick connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04012 Image

          04012

          Linergy FM 2P distribution block - 200A - 24 modules 24 holes - quick connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04013 Image

          04013

          Linergy FM 3P distribution block- 200A - 24 modules 42 holes quick connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04014 Image

          04014

          Linergy FM 3P+N distribution block 200A - 24 modules 54 holes quick connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04018 Image

          04018

          Linergy FM 3P+N distribution block 160A - 12 modules - 27 holes quick connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric 04026 Image

          04026

          Linergy FM 3P+N distribution block 200A - 36 modules - 81 holes quick connection
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /