Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Altivar AFE (Active Front End)

Option for energy regeneration to the line supply

Part of Altivar

Energy regeneration and sinusoidal line current 120 - 860 kW

Altivar AFE (Active Front End)
  Back   Low Voltage AC General Purpose Drives

Altivar AFE (Active Front End)

      • 5 products available

        • Best price
          Schneider Electric VW3A7260 Image

          VW3A7260

          line filter module - 120 kW - 380...480 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A7261 Image

          VW3A7261

          line filter module - 175 kW - 380...480 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A7262 Image

          VW3A7262

          line filter module - 340 kW - 380...480 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A7263 Image

          VW3A7263

          line filter module - 220 kW - 500...690 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A7264 Image

          VW3A7264

          line filter module - 430 kW - 500...690 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /