Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

TeSys LG, LJ Enclosed Safety Starters

Enclosed direct-on-line starters for safety applications up to 9 kW

Part of TeSys

TeSys LG, LJ is a range of enclosed DOL starters that conform to the IEC 60204-1 standard for Safety of Machinery. These compact safety control products combining short circuit and overload protection can also provide fuse switch isolating and voltage drop protection. TeSys LG, LI enclosed safety starters are simple to use and install and meet motor starting and stopping in the highest safety requirement areas.

TeSys LG, LJ Enclosed Safety Starters
  Back   Enclosed Motor Starters

TeSys LG, LJ Enclosed Safety Starters

      • 231 products available

        • Best price
          Schneider Electric LG1D122N716 Image

          LG1D122N716

          TeSys LG - enclosed DOL starter - 9...14 A - 415 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LG7K06Q706 Image

          LG7K06Q706

          TeSys LG - enclosed DOL starter - 1...1.6 A - 380/400 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LG1D122V716 Image

          LG1D122V716

          TeSys LG - enclosed DOL starter - 9...14 A - 400 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LG7K06N707 Image

          LG7K06N707

          TeSys LG - enclosed DOL starter - 1.6...2.5 A - 400/415 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LG1D182V720 Image

          LG1D182V720

          TeSys LG - enclosed DOL starter - 13...18 A - 400 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LG1K065M702 Image

          LG1K065M702

          TeSys LG - enclosed DOL starter - 0.16...0.25 A - 220/230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LG1K065M706A37 Image

          LG1K065M706A37

          TeSys LG - enclosed DOL starter - 1...1.6 A - 220/230 V AC coil - mushroom head
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LG1K065M708 Image

          LG1K065M708

          TeSys LG - enclosed DOL starter - 2.5...4 A - 220/230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LG1K065M707A37 Image

          LG1K065M707A37

          TeSys LG - enclosed DOL starter - 1.6...2.5 A - 220/230 V AC coil - mushroom
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LG1K065P708 Image

          LG1K065P708

          TeSys LG - enclosed DOL starter - 2.5...4 A - 230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /