Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Altivar 31

Altivar 31

End-of-Sale Notice

Frequency inverters for 3-phase asynchronous motors from 0.18 to 15 kW.

Altivar 31
      • 38 products available

        • Best price
          Schneider Electric LUFP1 Image

          LUFP1

          Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LUFP7 Image

          LUFP7

          Profibus DP/Modbus communication gateway - 1 Profibus DP SUB-D9 - 1 RJ45 Modbus
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LUFP9 Image

          LUFP9

          DeviceNet/Modbus communication gateway - 1 DeviceNet screw type - 1 RJ45 Modbus
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXCSA100 Image

          TSXCSA100

          UNI-TELWAY cable - screened twisted double pair - 100 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXCSA200 Image

          TSXCSA200

          UNI-TELWAY cable - screened twisted double pair - 200 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXCSA500 Image

          TSXCSA500

          UNI-TELWAY cable - screened twisted double pair - 500 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXSCA50 Image

          TSXSCA50

          Modbus passive tap junction box - 3 screw terminals, RC line terminator
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric TSXSCA62 Image

          TSXSCA62

          Modicon TSX Micro - passive 2-channel Uni-Telway subscriber socket
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A01500 Image

          VW3A01500

          internal IP55 cable for Modbus bus - 2 RJ45 - for variable speed drive - 0.3 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric VW3A01501 Image

          VW3A01501

          IP55 cable for Modbus bus - 2 RJ45 - for variable speed drive - 3 m
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /