Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys GV2

Thermal-magnetic and magnetic motor circuit-breakers up to 32 A

Part of TeSys

TeSys GV2 motor circuit breaker provides manual isolation, manual motor control and short circuit and thermal protection in 45 mm standard width.

Motor Circuit Breakers
      • 15 products available

        • Best price
          Schneider Electric GV2AP03 Image

          GV2AP03

          TeSys GV2 - rotary handle kit - IP54 - black - for GV2LE & GV2RT
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2APN01 Image

          GV2APN01

          TeSys GV2 - rotary handle kit - IP54 - black - for GV2L & GV2P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2APN02 Image

          GV2APN02

          TeSys GV2 - rotary handle kit - IP54 - red - for GV2L & GV2P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2APN04 Image

          GV2APN04

          TeSys GV2 - rotary handle kit - IP65 - black - for GV2L & GV2P
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GVAPA1 Image

          GVAPA1

          TeSys GV2 & TeSys GV3 & TeSys U - shaft - 315 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GVAPB54 Image

          GVAPB54

          TeSys GV2 & TeSys GV3 & TeSys U - rotary handle - IP54 - black
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GVAPH02 Image

          GVAPH02

          TeSys GV2 - bracket for circuit breaker
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GVAPK11 Image

          GVAPK11

          TeSys GV2 - shaft - 250 mm
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GVAPL01 Image

          GVAPL01

          TeSys GV2 & TeSys GV3 & TeSys U - handle mounting tool
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GVAPP1 Image

          GVAPP1

          TeSys GV2 & TeSys GV3 & TeSys U - universal retrofit
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /