Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Motor Starter Combinations

Direct On Line, reversing or start-delta sarters up to 355 kW

Part of TeSys

Motor Starter Combination provides you various pre-assembled configuration of motor starters. Up to 30 kW for one way or reverser starters, Up to 355 kW for star-delta associations (Type 1 or Type 2 coordination)

Motor Starter Combinations
  Back   Direct On Line Motor Starters

Motor Starter Combinations

      • 8 products available

        • Best price
          Schneider Electric GV2MC01 Image

          GV2MC01

          TeSys GV2 - Enclosure for TeSys GV2ME - IP41
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2MC02 Image

          GV2MC02

          TeSys GV2 - Enclosure for TeSys GV2ME - IP55
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2MC03 Image

          GV2MC03

          TeSys GV2 - Enclosure for TeSys GV2ME - IP55 for temperature <5°C
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2MCK04 Image

          GV2MCK04

          TeSys GV2 - Enclosure for TeSys GV2ME - IP55 - fitted with Emergency stop
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2MP01 Image

          GV2MP01

          TeSys GV2 - Flush mounting enclosure for TeSys GV2ME - IP41
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2MP02 Image

          GV2MP02

          TeSys GV2 - Flush mounting enclosure for TeSys GV2ME - IP55
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2MP03 Image

          GV2MP03

          TeSys GV2 - Reduced flush mounting enclosure for TeSys GV2ME - IP41
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2MP04 Image

          GV2MP04

          TeSys GV2 - Reduced flush mounting enclosure for TeSys GV2ME - IP55
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /