Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Motor Starter Combinations

Direct On Line, reversing or start-delta sarters up to 355 kW

Part of TeSys

Motor Starter Combination provides you various pre-assembled configuration of motor starters. Up to 30 kW for one way or reverser starters, Up to 355 kW for star-delta associations (Type 1 or Type 2 coordination)

Motor Starter Combinations
  Back   Direct On Line Motor Starters

Motor Starter Combinations

      • 26 products available

        • Best price
          Schneider Electric GV2LC02 Image

          GV2LC02

          empty enclosure without starter GV2-LC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2LC0206 Image

          GV2LC0206

          enclosed DOL starter TeSys - GV2-LC - 1.6 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2LC0206R Image

          GV2LC0206R

          enclosed DOL starter TeSys - GV2-LC - 1.6 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2LC0207 Image

          GV2LC0207

          enclosed DOL starter TeSys - GV2-LC - 2.5 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2LC0207R Image

          GV2LC0207R

          enclosed DOL starter TeSys - GV2-LC - 2.5 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2LC0208 Image

          GV2LC0208

          enclosed DOL starter TeSys - GV2-LC - 4 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2LC0208R Image

          GV2LC0208R

          enclosed DOL starter TeSys - GV2-LC - 4 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2LC0210 Image

          GV2LC0210

          enclosed DOL starter TeSys - GV2-LC - 6.3 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2LC0210R Image

          GV2LC0210R

          enclosed DOL starter TeSys - GV2-LC - 6.3 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GV2LC0214 Image

          GV2LC0214

          enclosed DOL starter TeSys - GV2-LC - 10 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /