Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys U

An all-in-one motor starter up to 15 kW that combines thermal & magnetic protection, switching and contactor in a single product

Part of TeSys

TeSys U is the most compact motor starter. It covers main motor applications (direct on line, reversers, drive protection) from 0 to 15 kW (0 to 32 A) ensuring a breaking capacity of 50 kA with total coordination (according to IEC 60947-6-2).

TeSys U
      • 8 products available

        • Best price
          Schneider Electric ASILUFC5 Image

          ASILUFC5

          AS-Interface communication module - for TeSys U - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric ASILUFC51 Image

          ASILUFC51

          communication module - for TeSys U
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LULC031 Image

          LULC031

          Modbus communication module - for TeSys U - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LULC033 Image

          LULC033

          communication module - for TeSys U - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LULC07 Image

          LULC07

          profibus communication module - for TeSys U - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LULC08 Image

          LULC08

          CANopen communication module - for TeSys U - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LULC09 Image

          LULC09

          devicenet communication module - for TeSys U - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LULC15 Image

          LULC15

          advantys STB communication module - for TeSys U - 24 V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /