Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys U

An all-in-one motor starter up to 15 kW that combines thermal & magnetic protection, switching and contactor in a single product

Part of TeSys

TeSys U is the most compact motor starter. It covers main motor applications (direct on line, reversers, drive protection) from 0 to 15 kW (0 to 32 A) ensuring a breaking capacity of 50 kA with total coordination (according to IEC 60947-6-2).

TeSys U
      • 8 products available

        • Best price
          Schneider Electric LU2MB0B Image

          LU2MB0B

          reverser block LU2M - 32 A - 24 V AC 50...60 Hz - direct mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LU2MB0BL Image

          LU2MB0BL

          reverser block LU2M - 32 A - 24 V DC - direct mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LU2MB0ES Image

          LU2MB0ES

          reverser block LU2M - 32 A - 48 V DC/AC 50...60 Hz - direct mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LU2MB0FU Image

          LU2MB0FU

          reverser block LU2M - 32 A - 110...240 V DC/AC 50...60 Hz - direct mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LU6MB0B Image

          LU6MB0B

          reverser block LU6 - 32 A - 24 V AC 50...60 Hz - separated mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LU6MB0BL Image

          LU6MB0BL

          reverser block LU6 - 32 A - 24 V DC - separated mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LU6MB0ES Image

          LU6MB0ES

          reverser block LU6 - 32 A - 48 V DC/AC 50...60 Hz - separated mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LU6MB0FU Image

          LU6MB0FU

          reverser block LU6 - 32 A - 110...240 V DC/AC 50...60 Hz - separated mounting
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /