Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys LE Enclosed Motor Starter

Direct-on-line and star-delta enclosed motor starters up to 37 kW

Part of TeSys

TeSys LE is a range of enclosed D.O.L motor starters and soft start starters up to 37 kW, that is simple to both use and install. These compact, ergonomically designed starters can be wall-mounted or installed for local control.

TeSys LE Enclosed Motor Starter
  Back   Enclosed Motor Starters

TeSys LE Enclosed Motor Starter

      • 29 products available

        • Best price
          Schneider Electric LE3D12U7 Image

          LE3D12U7

          TeSys LE - enclosed star-delta starter - 12 A - 240 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LE3D12Q7 Image

          LE3D12Q7

          TeSys LE - enclosed star-delta starter - 12 A - 380 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LE3D12V7 Image

          LE3D12V7

          TeSys LE - enclosed star-delta starter - 12 A - 400 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LE3D12N7 Image

          LE3D12N7

          TeSys LE - enclosed star-delta starter - 12 A - 415 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LE3D18B7 Image

          LE3D18B7

          TeSys LE - enclosed star-delta starter - 18 A - 24 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LE3D18M7 Image

          LE3D18M7

          TeSys LE - enclosed star-delta starter - 18 A - 220 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LE3D18P7 Image

          LE3D18P7

          TeSys LE - enclosed star-delta starter - 18 A - 230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LE3D18U7 Image

          LE3D18U7

          TeSys LE - enclosed star-delta starter - 18 A - 240 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LE3D18Q7 Image

          LE3D18Q7

          TeSys LE - enclosed star-delta starter - 18 A - 380 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LE3D18V7 Image

          LE3D18V7

          TeSys LE - enclosed star-delta starter - 18 A - 400 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /