Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Integral 63

All-in-one motor starter combinations up to 33 kW for AC-3 and 63 A for AC-1

Part of TeSys

With a high rating, up to 63 A, Integral 63 enables total coordination of your motor starter while ensuring high continuity of service.

Integral 63
      • 21 products available

        • Best price
          Schneider Electric LX1LD0249 Image

          LX1LD0249

          TeSys Integral - coil - 24 V AC 50 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LX1LD024 Image

          LX1LD024

          TeSys Integral - coil - 24 V AC 50 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LX1LD020 Image

          LX1LD020

          TeSys Integral - coil - 24 V AC 60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LX1LD048 Image

          LX1LD048

          TeSys Integral - coil - 48 V AC 50 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LX1LD0489 Image

          LX1LD0489

          TeSys Integral - coil - 48 V AC 50 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LX1LD090 Image

          LX1LD090

          TeSys Integral - coil - 110 V AC 60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LX1LD100 Image

          LX1LD100

          TeSys Integral - coil - 115...120 V AC 60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LX1LD110 Image

          LX1LD110

          TeSys Integral - coil - 110 V AC 50 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LX1LD190 Image

          LX1LD190

          TeSys Integral - coil - 230...240 V AC 60 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LX1LD220 Image

          LX1LD220

          TeSys Integral - coil - 220...230 V AC 50 Hz
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /