Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys GS

Switch disconnector with fuses and accessories from 32 to 1250 A

Part of TeSys

TeSys GS is a range of switch disconnectors with fuses from 32 to 1250 A that protects low voltage equipment against damage from short-circuits.

TeSys GS
      • 53 products available

        • Best price
          Schneider Electric GS2AH106 Image

          GS2AH106

          TeSys GS - black direct frontal rotary handle - for switch disc 30 A UL
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AH103 Image

          GS1AH103

          TeSys GS - black direct frontal rotary handle - for switch disc 32 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AH01 Image

          GS1AH01

          TeSys GS - black direct right side rotary handle - for switch disc 53...63 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AH02 Image

          GS1AH02

          TeSys GS - black direct right side rotary handle - for switch disc 100…400 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS2AH107 Image

          GS2AH107

          TeSys GS - black direct frontal rotary handle - for switch disc 600…800 A UL
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS2AH250 Image

          GS2AH250

          TeSys GS - black external right side rotary handle - for switch disc 630…1250 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS2AH210 Image

          GS2AH210

          TeSys GS - black external right side rotary handle - for switch disc 32…63 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS2AH215 Image

          GS2AH215

          TeSys GS - black external right side rotary handle - for switch disc 32…63 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS2AH220 Image

          GS2AH220

          TeSys GS - red external right side rotary handle - for switch disc 32…63 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS2AH230 Image

          GS2AH230

          TeSys GS - black external right side rotary handle - for switch disc 100…400 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /