Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys GS

Switch disconnector with fuses and accessories from 32 to 1250 A

Part of TeSys

TeSys GS is a range of switch disconnectors with fuses from 32 to 1250 A that protects low voltage equipment against damage from short-circuits.

TeSys GS
      • 16 products available

        • Best price
          Schneider Electric GS1AD10 Image

          GS1AD10

          TeSys GS - auxiliary contact support - 30 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AM1 Image

          GS1AM1

          TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AM101 Image

          GS1AM101

          TeSys GS - auxiliary early-break contact - 1 N/C - front side - 32 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AM110 Image

          GS1AM110

          TeSys GS - auxiliary early-break contact - 1 N/O - 32 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AM111 Image

          GS1AM111

          TeSys GS - auxiliary early-break contact - 1 C/O - 32 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AM2 Image

          GS1AM2

          TeSys GS - auxiliary early-break contact - 2 C/O - 50...400 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AM211 Image

          GS1AM211

          TeSys GS - auxiliary early-break contact - 2 C/O - 32 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AN11 Image

          GS1AN11

          TeSys GS - auxiliary contact - 1 NC+1 NO - front/right hand side - 50...1250 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AN11G Image

          GS1AN11G

          TeSys GS - auxiliary contact - 1 NC + 1 NO - left hand side - 50...1250 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GS1AN22 Image

          GS1AN22

          TeSys GS - auxiliary contact - 2 NO+2 NC - front/right hand side - 50...1250 A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /