Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys GC, GY, GF

Modular contactors from 16 to 100 A

Part of TeSys

TeSys GC, GY, GF is a range of modular contactors and relays from 16 to 100 A designed for multiple applications in a variety of industries.

Modular Contactors
  Back   Modular Contactors

TeSys GC, GY, GF

      • 16 products available

        • Best price
          Schneider Electric GF1610B7 Image

          GF1610B7

          TeSys GF - impulse relay - 16 A - 1 NO - 24 V AC 50/60 Hz coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GF1610E7 Image

          GF1610E7

          TeSys GF - impulse relay - 16 A - 1 NO - 48 V AC 50/60 Hz coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GF1610F7 Image

          GF1610F7

          TeSys GF - impulse relay - 16 A - 1 NO - 110 V AC 50/60 Hz coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GF1610J7 Image

          GF1610J7

          TeSys GF - impulse relay - 16 A - 1 NO - 12 V AC 50/60 Hz coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GF1610M7 Image

          GF1610M7

          TeSys GF - impulse relay - 16 A - 1 NO - 220 V AC 50/60 Hz coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GF1610U7 Image

          GF1610U7

          TeSys GF - impulse relay - 16 A - 1 NO - 230...240 V AC 50/60 Hz coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GF1611B7 Image

          GF1611B7

          TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 24 V AC 50/60 Hz coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GF1611E7 Image

          GF1611E7

          TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 48 V AC 50/60 Hz coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GF1611F7 Image

          GF1611F7

          TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 110 V AC 50/60 Hz coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric GF1611M7 Image

          GF1611M7

          TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 220 V AC 50/60 Hz coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /