Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys B

Bar mounted contactors up to 2750 A (900 kW / 400 V)

Part of TeSys

Contactors available in pre-defined composition or variable composition from 80 to 2750 A.

TeSys B
      • 918 products available

        • Best price
          Schneider Electric LC1BL31ED13 Image

          LC1BL31ED13

          bar-mounted contactor - TeSys LC1-BL - 1 pole - AC-1 440V 800 A - coil 48V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC1BL31ED22 Image

          LC1BL31ED22

          bar-mounted contactor - TeSys LC1-BL - 1 pole - AC-1 440V 800 A - coil 48V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC1BL31ED31 Image

          LC1BL31ED31

          bar-mounted contactor - TeSys LC1-BL - 1 pole - AC-1 440V 800 A - coil 48V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC1BL31ED40 Image

          LC1BL31ED40

          bar-mounted contactor - TeSys LC1-BL - 1 pole - AC-1 440V 800 A - coil 48V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC1BL31F22 Image

          LC1BL31F22

          bar-mounted contactor - TeSys LC1-BL - 1 pole - AC-1 440V 800 A - coil 110V AC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC1BL31FD13 Image

          LC1BL31FD13

          bar-mounted contactor - TeSys LC1-BL - 1 pole - AC-1 440V 800 A - coil 110V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC1BL31FD31 Image

          LC1BL31FD31

          bar-mounted contactor - TeSys LC1-BL - 1 pole - AC-1 440V 800 A - coil 110V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC1BL31FD40 Image

          LC1BL31FD40

          bar-mounted contactor - TeSys LC1-BL - 1 pole - AC-1 440V 800 A - coil 110V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC1BL31GD13 Image

          LC1BL31GD13

          bar-mounted contactor - TeSys LC1-BL - 1 pole - AC-1 440V 800 A - coil 125V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC1BL31GD22 Image

          LC1BL31GD22

          bar-mounted contactor - TeSys LC1-BL - 1 pole - AC-1 440V 800 A - coil 125V DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /