Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys K

Compact contactors and reversing contactors up to 7.5kW 400/415V

Part of TeSys

TeSys K is a compact contactor range with a wide variety of coil voltage and terminal connection options. The offer features specific versions for railway (TeSys S207) and electrodomestic (TeSys S335) applications.

TeSys K
      • 9 products available

        • Best price
          Schneider Electric LC3K06B7 Image

          LC3K06B7

          TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 24 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC3K06M7 Image

          LC3K06M7

          TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 220 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC3K06P7 Image

          LC3K06P7

          TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC3K06U7 Image

          LC3K06U7

          TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 240 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC3K09B7 Image

          LC3K09B7

          TeSys K - star delta starter - 3 x 3P (3 NO) - 9 A - 24 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC3K09E7 Image

          LC3K09E7

          TeSys K - star delta starter - 3 x 3P (3 NO) - 9 A - 48 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC3K09M7 Image

          LC3K09M7

          TeSys K - star delta starter - 3 x 3P (3 NO) - 9 A - 220 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC3K09P7 Image

          LC3K09P7

          TeSys K - star delta starter - 3 x 3P (3 NO) - 9 A - 230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC3K09U7 Image

          LC3K09U7

          TeSys K - star delta starter - 3 x 3P (3 NO) - 9 A - 240 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /