Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys K

Compact contactors and reversing contactors up to 7.5kW 400/415V

Part of TeSys

TeSys K is a compact contactor range with a wide variety of coil voltage and terminal connection options. The offer features specific versions for railway (TeSys S207) and electrodomestic (TeSys S335) applications.

TeSys K
      • 1167 products available

        • Best price
          Schneider Electric LC2K06013B7 Image

          LC2K06013B7

          TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 24 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2K06013F7 Image

          LC2K06013F7

          TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 110 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2K06013FE7 Image

          LC2K06013FE7

          TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 115 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2K06013K7 Image

          LC2K06013K7

          TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 100 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2K06013L7 Image

          LC2K06013L7

          TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 200...208 VAC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2K06013M7 Image

          LC2K06013M7

          TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 220...230 VAC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2K06013P7 Image

          LC2K06013P7

          TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2K06013U7 Image

          LC2K06013U7

          TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 230...240 VAC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2K06015B7 Image

          LC2K06015B7

          TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 24 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2K06015B72 Image

          LC2K06015B72

          TeSys K reversing contactor - 3P - AC-3 <= 440 V 6 A - 1 NC - 24 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /