Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

TeSys D

Contactors up to 150 A for AC3 (75 kW / 400 V) and 200 A for AC1 applications

Part of TeSys

TeSys D contactors and reversing contactors are available from 9 A to 150 A (inductive motor), and from 20 A to 200 A (resistive loads) in 3-pole and 4-pole versions.

TeSys D
      • 2473 products available

        • Best price
          Schneider Electric LC2D09BD Image

          LC2D09BD

          REVERSING CONTACTOR 575VAC 9A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2D09B7 Image

          LC2D09B7

          REVERSING CONTACTOR 575VAC 9A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2D09P7 Image

          LC2D09P7

          TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2D12E7 Image

          LC2D12E7

          REVERSING CONTACTOR 575VAC 12A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2D09E7 Image

          LC2D09E7

          REVERSING CONTACTOR 575VAC 9A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2D25E7 Image

          LC2D25E7

          REVERSING CONTACTOR 575VAC 25A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2D09BL Image

          LC2D09BL

          REVERSING CONTACTOR 575VAC 9A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2D25P7 Image

          LC2D25P7

          TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2D32E7 Image

          LC2D32E7

          REVERSING CONTACTOR 575VAC 32A IEC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric LC2D65AP7 Image

          LC2D65AP7

          TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 230 V AC coil
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /