Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Easy9 devices

Protection devices MCB RCCB RCBO SW SPD

Part of Easy Series

The Easy9 range contains circuit breakers, residual current devices, switches, surge protection devices and comb busbars all aimed at providing electrical protection to residential buildings. Designed with style and ease of use in mind, the range guarantees you have everything you need to ensure clients are happy with the end result.

Panel and Protection for Residential
      • 9 products available

        • Best price
          Schneider Electric EZ9A26982 Image

          EZ9A26982

          Easy9 - screw shield for MCB
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EZ9X33112 Image

          EZ9X33112

          Easy9 - comb busbar - 1L - 18 mm pitch - 12 modules - 80A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EZ9X33157 Image

          EZ9X33157

          Easy9 - comb busbar - 1L - 18 mm pitch - 57 modules - 80A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EZ9X33212 Image

          EZ9X33212

          Easy9 - comb busbar - 1L+N - 18 mm pitch - 12 modules - 80A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EZ9X33257 Image

          EZ9X33257

          Easy9 - comb busbar - 1L+N - 57 mm pitch - 12 modules - 80A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EZ9X33312 Image

          EZ9X33312

          Easy9 - comb busbar - 3L - 18 mm pitch - 12 modules - 80A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EZ9X33357 Image

          EZ9X33357

          Easy9 - comb busbar - 3L - 18 mm pitch - 57 modules - 80A
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EZ9X33M50 Image

          EZ9X33M50

          Easy9 Connector cables - 50mm²
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric EZ9X33905 Image

          EZ9X33905

          Easy9 Tooth covers - 5 units
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /