Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Actassi

Superior Cable & Connectivity

Part of Actassi

Actassi is a global range of network connectivity solution provides end to end scalable physical IP network infrastructure for Building & Data Center.

Actassi
      • 173 products available

        • Best price
          Schneider Electric NSYVDA24U610B Image

          NSYVDA24U610B

          Floor-Standing Cabling Rack 24U W600D1000 Fixed 19" Glazed Door R7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYVDA24U610E Image

          NSYVDA24U610E

          Floor-Standing Cabling Rack 24U W600D1000 Fixed 19" Glazed Door R7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYVDA24U66B Image

          NSYVDA24U66B

          Floor-Standing Cabling Rack 24U W600D600 Fixed 19" Glazed Door R7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYVDA24U66E Image

          NSYVDA24U66E

          Floor-Standing Cabling Rack 24U W600D600 Fixed 19" Glazed Door R7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYVDA24U68B Image

          NSYVDA24U68B

          Floor-Standing Cabling Rack 24U W600D800 Fixed 19" Glazed Door R7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYVDA24U68E Image

          NSYVDA24U68E

          Floor-Standing Cabling Rack 24U W600D800 Fixed 19" Glazed Door R7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYVDA24U68L Image

          NSYVDA24U68L

          Floor-Standing Cabling Rack 24U W600D800 Fixed 19" Glazed Door R7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYVDA24U810B Image

          NSYVDA24U810B

          Floor-Standing Cabling Rack 24U W800D1000 Fixed 19" Glazed Door R7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYVDA24U810E Image

          NSYVDA24U810E

          Floor-Standing Cabling Rack 24U W800D1000 Fixed 19" Glazed Door R7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric NSYVDA24U86B Image

          NSYVDA24U86B

          Floor-Standing Cabling Rack 24U W800D600 Fixed 19" Glazed Door R7035
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /