Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

PIX Easy

Air insulated switchgear up to 17,5 kV*

Indoor switchgear with withdrawable EasyPact EXE vacuum circuit breaker, up to 2500A, 31.5 kA , providing high level of safety, simplicity to use and strong reliability.

PIX Easy
      • 5 products available

        • Best price
          Schneider Electric PIXEASYICFR Image

          PIXEASYICFR

          PIX Easy with Floor Rolling Easypact EXE circuit breaker up to 17.5kV, 2500A, 31.5kA - Incomer
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIXEASYFDFR Image

          PIXEASYFDFR

          PIX Easy with Floor Rolling EasyPact EXE circuit breaker up to 17.5kV, 2500A, 31.5 kA – Feeder
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIXEASYBRFR Image

          PIXEASYBRFR

          PIX Easy Cubicle up to 17.5kV, 2500A, 31.5kA - Bus riser
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIXEASYBCFR Image

          PIXEASYBCFR

          PIX Easy with Floor Rolling Easypact EXE circuit breaker up to 17.5kV, 2500A, 31.5kA - Bus coupler
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric PIXEASYBMFR Image

          PIXEASYBMFR

          PIX Easy cubicle up to 17.5kV - Bus metering
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /