Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Harmony XVR Application

Rotating mirrors Ø 165 mm

End-of-Sale Notice

Rotating mirrors Ø  165 mm

Harmony XVR Application
  Back   Monolithic Tower Lights

Harmony XVR Application

      • 15 products available

        • Best price
          Schneider Electric DL1BRB Image

          DL1BRB

          24V BA 15D INCAND 25W
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DL1BRBH Image

          DL1BRBH

          halogen bulb with H1 base - 24 V
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DL1BRG Image

          DL1BRG

          120V AC BA15D INCAND 25W
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric DL1BRM Image

          DL1BRM

          230VAC INCANDESCENT BULB 25W
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVR1B04 Image

          XVR1B04

          rotating mirror beacon XVR - Ø 165 - red - 25 W - 24 V AC DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVR1B05 Image

          XVR1B05

          rotating mirror beacon XVR - Ø 165 - orange - 25 W - 24 V AC DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVR1B93 Image

          XVR1B93

          rotating mirror beacon XVR - Ø 165 - green - 70 W - 24 V AC DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVR1B94 Image

          XVR1B94

          rotating mirror beacon XVR - Ø 165 - red - 70 W - 24 V AC DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVR1B95 Image

          XVR1B95

          24V 70 W HALOGEN ROTATING BEACON(ORANGE)
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric XVR1B96 Image

          XVR1B96

          rotating mirror beacon XVR - Ø 165 - blue - 70 W - 24 V AC DC
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4