Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Lexium 62 ILD & Motors

Detached servo drives and motors for PacDrive 3 automation solutions

Part of Lexium

Detached servo drives for PacDrive 3 based automation solutions with servo motors or AC motors with rated current up to 6 A

Lexium 62 ILD & Motors
  Back   Servo Drives and Motors

Lexium 62 ILD & Motors

      • 560 products available

        • Best price
          Schneider Electric SH30401P06A2000 Image

          SH30401P06A2000

          servo motor SH3 040 0,21Nm,no key,single,no brake,90°conn,IP54/IP65,9k RPM
        • Best price
          Schneider Electric SH30401P06A2100 Image

          SH30401P06A2100

          servo motor SH3 040 0,21Nm,no key,single,no brake,90°conn,IP65/IP65,9k RPM
        • Best price
          Schneider Electric SH30401P06F2000 Image

          SH30401P06F2000

          servo motor SH3 040 0,21Nm,no key,single,brake,90°conn,IP54/IP65,9k RPM
        • Best price
          Schneider Electric SH30401P06F2100 Image

          SH30401P06F2100

          servo motor SH3 040 0,21Nm,no key,single,brake,90°conn,IP65/IP65,9k RPM
        • Best price
          Schneider Electric SH30401P07A2000 Image

          SH30401P07A2000

          servo motor SH3 040 0,21Nm,no key,multi,no brake,90°conn,IP54/IP65,9k RPM
        • Best price
          Schneider Electric SH30401P07A2100 Image

          SH30401P07A2100

          servo motor SH3 040 0,21Nm,no key,multi,no brake,90°conn,IP65/IP65,9k RPM
        • Best price
          Schneider Electric SH30401P07F2000 Image

          SH30401P07F2000

          servo motor SH3 040 0,21Nm,no key,multi,brake,90°conn,IP54/IP65,9k RPM
        • Best price
          Schneider Electric SH30401P07F2100 Image

          SH30401P07F2100

          servo motor SH3 040 0,21Nm,no key,multi,brake,90°conn,IP65/IP65,9k RPM
        • Best price
          Schneider Electric SH30401P16A2000 Image

          SH30401P16A2000

          servo motor SH3 040 0,21Nm,key,single,no brake,90°conn,IP54/IP65,9k RPM
        • Best price
          Schneider Electric SH30401P16A2100 Image

          SH30401P16A2100

          servo motor SH3 040 0,21Nm,key,single,no brake,90°conn,IP65/IP65,9k RPM