Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

 

Stago Cable Trays

Durable cable trays for all types of installations

The Stago Cable Tray System consists of cable trays, covers, separation walls, form pieces, mounting accessories, wall and ceiling supports, and much more to provide standard and customized solutions

Stago Cable Trays
  Back   Cable Trays

Stago Cable Trays

      • 437 products available

        • Best price
          Schneider Electric CSU08601002 Image

          CSU08601002

          Stago - KG281 tray knock out holes 60x70mm L=3m 0.8mm pre-galvanized
        • Best price
          Schneider Electric CSU0860144616 Image

          CSU0860144616

          Stago - KG281 tray closed 60x70mm L=3m 1mm pre-galvanized RAL6016/70
        • Best price
          Schneider Electric CSU0860444123 Image

          CSU0860444123

          Stago - KG281 tray closed 60x250mm L=3m 1mm pre-galvanized RAL1023/90
        • Best price
          Schneider Electric CSU08601004 Image

          CSU08601004

          Stago - KG281 tray knock out holes 60x70mm L=3m 1mm pre-galvanized
        • Best price
          Schneider Electric CSU08601014 Image

          CSU08601014

          Stago - KG281 tray knock out holes 60x70mm L=3m 1mm pre-galvanized RAL1013
        • Best price
          Schneider Electric CSU0860104916 Image

          CSU0860104916

          Stago - KG281 tray knock out holes 60x70mm L=3m 1mm pre-galvanized RAL9016
        • Best price
          Schneider Electric CSU08601074 Image

          CSU08601074

          Stago - KG281 tray knock out holes 60x70mm L=3m 1mm pre-galvanized RAL9010
        • Best price
          Schneider Electric CSU08601202 Image

          CSU08601202

          Stago - KG281 tray side perforation 60x70mm L=3m 0.8mm pre-galvanized
        • Best price
          Schneider Electric CSU08601204 Image

          CSU08601204

          Stago - KG281 tray side perforation 60x70mm L=3m 1mm pre-galvanized
        • Best price
          Schneider Electric CSU08601212 Image

          CSU08601212

          Stago - KG281 tray side perforation 60x70mm L=3m 0.8mm pre-galvanized RAL1013