Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Stago Cable Trays

Durable cable trays for all types of installations

The Stago Cable Tray System consists of cable trays, covers, separation walls, form pieces, mounting accessories, wall and ceiling supports, and much more to provide standard and customized solutions

Stago Cable Trays
  Back   Cable Trays

Stago Cable Trays

      • 106 products available

        • Best price
          Schneider Electric CSU08271200 Image

          CSU08271200

          Stago - Inside U-shaped joint - 120mm - steel - pre-galvanized
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08272000 Image

          CSU08272000

          Stago - Inside U-shaped joint - 200mm - steel - pre-galvanized
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08272500 Image

          CSU08272500

          Inside U-shaped joint 250mm Pre-Galv
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08273000 Image

          CSU08273000

          Stago - Inside U-shaped joint - 300mm - steel - pre-galvanized
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08273300 Image

          CSU08273300

          Stago - Inside U-shaped joint - 330mm - steel - pre-galvanized
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08274000 Image

          CSU08274000

          Stago - Inside U-shaped joint - 400mm - steel - pre-galvanized
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08750000 Image

          CSU08750000

          Stago - hinge coupler - 60 mm - steel - pre-galvanized
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU0875000916 Image

          CSU0875000916

          Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL9016
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08750010 Image

          CSU08750010

          Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL1013
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08750070 Image

          CSU08750070

          Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL9010
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /