Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location

 

Stago Cable Trays

Durable cable trays for all types of installations

The Stago Cable Tray System consists of cable trays, covers, separation walls, form pieces, mounting accessories, wall and ceiling supports, and much more to provide standard and customized solutions

Stago Cable Trays
  Back   Cable Trays

Stago Cable Trays

      • 377 products available

        • Best price
          Schneider Electric CSU08601002 Image

          CSU08601002

          Stago - KG281 tray knock out holes 60x70mm L=3m 0.8mm pre-galvanized
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU0860144616 Image

          CSU0860144616

          Stago - KG281 tray closed 60x70mm L=3m 1mm pre-galvanized RAL6016/70
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU0860444123 Image

          CSU0860444123

          Stago - KG281 tray closed 60x250mm L=3m 1mm pre-galvanized RAL1023/90
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08601004 Image

          CSU08601004

          Stago - KG281 tray knock out holes 60x70mm L=3m 1mm pre-galvanized
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08601014 Image

          CSU08601014

          Stago - KG281 tray knock out holes 60x70mm L=3m 1mm pre-galvanized RAL1013
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08601074 Image

          CSU08601074

          Stago - KG281 tray knock out holes 60x70mm L=3m 1mm pre-galvanized RAL9010
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08601202 Image

          CSU08601202

          Stago - KG281 tray side perforation 60x70mm L=3m 0.8mm pre-galvanized
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08601204 Image

          CSU08601204

          Stago - KG281 tray side perforation 60x70mm L=3m 1mm pre-galvanized
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08601212 Image

          CSU08601212

          Stago - KG281 tray side perforation 60x70mm L=3m 0.8mm pre-galvanized RAL1013
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Electric CSU08601214 Image

          CSU08601214

          Stago - KG281 tray side perforation 60x70mm L=3m 1mm pre-galvanized RAL1013
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /